Product showcase
A brief introduction to our S-ATJ Balance Adjustable Spring Loaded Lid Stay with damper option. A lid stay that balances different lid shapes while providing lift-assist and soft close (optional).
A brief introduction to our Stainless Steel Hooks. With hundreds of styles and sizes to chose from we are sure to have the stainless steel hook you need, from utility to latch hooks, small and large hooks, we have a wide selection of stainless steel hooks to fit your design. Sugatsune also features a selection of NSF (National Sanitation Foundation) compliant hooks in 304, and 316 grade stainless steel. Sugatsune offers many products that feature high load capacities, highdurability and precision; making them the ideal hardware manufacturer to source stainless steel as well as high-cycle tested hardware.
Introducing the FD80 Pocket Door System. Easy installation and maintenance , built in soft-close and soft-open damper, two-rail system that allows all components to be accessed through the opening. The only pocket door system you’ll ever need. Be sure to watch the FD80 installation video for more details on components and installation.
MFU equipped door moves in, slides sideways, and closes “Flush”
LIN-X allows doors to swing out laterally in a small radius,ideal for tight front space application
Sugatsune’s LIN-X1000 Lateral Door Opening System is designed to provide smooth movement with a soft-close feature that operates on large doors weighing up to 200-lbs. Providing 4-way adjustability to ensure a flush, clean look when closed, the LIN-X-1000 allows doors up to 43 5/16” wide to swing open in a small radius making it a great application for custom pantry doors, storage rooms or other applications where space may be a constraint.