Product Description
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
2.4
Length or Depth of Item when closed (mm)
7.5
Length or Depth of Item when closed (in)
0.295
Height of Item (mm)
28
Height of Item (in)
1.102
Width of Item (mm)
28
Width of Item (in)
1.102
Pull Out Force (kg)
10
Pull Out Force (lbs)
22
Mounting Type
Surface Mount
Installation Type
Surface mount with 2 part epoxy and screw
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 7.5 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files