1-2222

Ventilator - 1-2222

MSRP:
$112.00 USD
(No reviews yet) Write a Review
1-2222

Ventilator - 1-2222

MSRP:
$112.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Available in 2 sizes
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
316 Stainless Steel
Finish
Satin
Weight of Item (g)
295
Length or Depth of Item when closed (mm)
12
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
215
Height of Item (in)
8.5
Width of Item (mm)
215
Width of Item (in)
8.5
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

316 Stainless Steel Ventilator  - 1-1122

$84.60
316 Stainless Steel Ventilator  - 1-1212

$65.30