Product Description
- Stainless Steel ultra thin magnetic catch with extra strong magnetic force
- Note: 1) Max. temperature: 80˚C (176˚F). 2) To avoid damage, counterplate should not hit magnet. 3) Counterplate MC-YN001U or MC-JM49 sold separately. 4) Screws not included
- use M3 flat head or equivalent
Product Specifications
Material
430 Stainless Steel
Finish
Nickel
Weight of Item (g)
13
Length or Depth of Item when open (mm)
2.8
Length or Depth of Item when open (in)
0.11
Height of Item (mm)
16.5
Height of Item (in)
0.65
Width of Item (mm)
41
Width of Item (in)
1.614
Magnetic Force (kg)
5
Magnetic Force (lbs)
11
Sealed
N
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3 mm or #5 screw
Is NSF Compliant
N
Is REACH Compliant
REACH 211 5/11/21
Is RoHS Compliant
RoHS 3
Downloadable Files