Product Description
- Unique ultra thin magnetic catch design ideal for tight spaces
- Counterplate included
- Strong magnetic force
- Max. Temperature: 80°C (176°F)
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
7.5
Length or Depth of Item when open (mm)
2.2
Length or Depth of Item when open (in)
0.087
Height of Item (mm)
15
Height of Item (in)
0.591
Width of Item (mm)
35
Width of Item (in)
1.378
Magnetic Force (kg)
2.7
Magnetic Force (lbs)
5.9
Sealed
N
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.0 X 14 mm
Fasteners Type
Screw - Flathead
Is NSF Compliant
N
Is REACH Compliant
REACH250 1/28/26
Is RoHS Compliant
RoHS 3
Downloadable Files