Product Description
- Stainless steel ultra thin magnetic catch with extra strong magnetic force
- Max. temperature: 176 degrees F (80 degrees C)
- To avoid damage, counterplate should not hit magnet
- Counterplate MC
WARNING: This product can expose you to nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Neodymium
Finish
Nickel
Weight of Item (g)
174
Length or Depth of Item when open (mm)
3
Length or Depth of Item when open (in)
0.125
Height of Item (mm)
16.5
Height of Item (in)
0.6875
Width of Item (mm)
41
Width of Item (in)
1.625
Magnetic Force (kg)
4
Magnetic Force (lbs)
8.8
Sealed
N
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 16
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N