Product Description
- Unique ultra thin magnetic catch design with extra strong magnetic force.
- Max. temperature: 176 degrees F (80 degrees C)
- Screw heads should not protrude above the base plate
- Screws not included, use M3 flat head or equivalent
WARNING: This product can expose you to nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Neodymium
Finish
Nickel
Weight of Item (g)
12
Length or Depth of Item when open (mm)
41
Length or Depth of Item when open (in)
1.625
Height of Item (mm)
2.6
Height of Item (in)
0.125
Width of Item (mm)
16.5
Width of Item (in)
0.6875
Magnetic Force (kg)
1.5
Magnetic Force (lbs)
3.3
Sealed
N
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
3.1 X 16 mm
Fasteners Type
3mm or #5 screw
Is NSF Compliant
N
Is REACH Compliant
REACH 211 as of 7/6/21
Is RoHS Compliant
RoHS 2
Is Accessory
N