Product Description
- Position at any angle in both the tilt and swivel direction.
- The tilt direction rotates up to 120º, and the spring assisted torque makes the upward opening action feel lighter
- The retaining torque in the tilt direction is adjustable 0 to 35.4 lbs·in (0 to 4 N·m).
- The rotation direction rotates ±180°, and has detents at the 0º, ±90º, and ±180°.
- Limit the rotation angle to ±90º with the optional plate (HG-SC-ST).
- Center hole for cable management.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Stainless steel(SUS304)
Finish
Barreled polishing
Weight of Item (g)
200
Height of Item (mm)
59
Height of Item (in)
2.323
Width of Item (mm)
198
Width of Item (in)
7.795
Max. Torque (kgf-cm/ea)
Max. Torque (lbs-in/ea)
Holes
Adjustable
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 Screws
Is REACH Compliant
REACH 242
Downloadable Files