Product Description
- Friction torque lid stay holds lid open at any position
- Narrow profile for unobtrusive installation
- Left- and Right-handed models available.
- Can be used individually or in pairs
- Note : 1) Not recommended for lids that will be continuously opened and closed. 2) Do not lubricate
Product Specifications
Material
Stainless Steel 430
Finish
Plain
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
132
Length or Depth of Item when closed (in)
5.197
Length or Depth of Item when open (mm)
132
Length or Depth of Item when open (in)
5.197
Height of Item (mm)
39
Height of Item (in)
1.535
Width of Item (mm)
22
Width of Item (in)
0.866
Door Max. Torque (kg-cm)
15.3
Door Max. Torque (lbs-in)
13.3
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle (?)
70
Adjustable
N
Torque Tolerance
+-20%
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files