Product Description
- Friction torque lid stay holds lid open at any position
- Narrow profile for unobtrusive installation
- Torque Calculation : Torque = Door Height × 1/2 × Door Weight
- Left- and Right-handed models available
- Can be used individually or in pairs
- Note : 1) Not recommended for lids that will be continuously opened and closed. 2) Do not lubricate
Product Specifications
Material
Stainless Steel 430
Finish
Plain
Weight of Item (g)
100
Length or Depth of Item when closed (mm)
258
Length or Depth of Item when closed (in)
10.157
Height of Item (mm)
59
Height of Item (in)
2.323
Width of Item (mm)
23
Width of Item (in)
0.906
Door Max. Torque (kg-cm)
30.6
Door Max. Torque (lbs-in)
26.5
Door Min. Torque (kg-cm)
30.6
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle (?)
70
Hold Open Catch
N
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files