Product Description
- Thin magnetic catch ideal for tight spaces
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
5
Length or Depth of Item when open (mm)
4.5
Length or Depth of Item when open (in)
0.1875
Height of Item (mm)
9
Height of Item (in)
0.375
Width of Item (mm)
36
Width of Item (in)
1.4375
Magnetic Force (kg)
1.7
Magnetic Force (lbs)
3.7
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm self tapping pan head
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files