The No Headaches Pocket Door System
What Makes the FD80 Different?
Durable & Quiet
Built to last, the FD80 delivers smooth, silent performance. Tested to 200,000 cycles.
Soft Open & Soft Close
Its gentle open-and-close system requires minimal effort, making it ideal for universal design.
Easy Maintenance
Components are accessible through the opening. No wall damage needed for adjustments or repairs.
Recessed or Surface-Mount? Find Your Perfect Fit
Recessed Dual Soft Closer Pocket Door -
FD80DHCHP-PD
• The bracket is embedded into the top edge of the door for a clean, seamless look.
• Requires a minimum door thickness of 1 5/16″
(34 mm) to properly accommodate the recessed hardware.
Surface Mount Pocket Door Two-Way Soft Close -
FD80DHCMP-PD
• The bracket is mounted on top of the door, keeping a traditional profile.
• Requires a minimum door thickness of 1 3/16″
(30 mm), compatible with a broad range of standard doors.
No More Headaches
The FD80 features an innovative two-track design that provides easy access to all rollers and hardware directly through the doorway after installation.
This means no more damaging walls to make repairs or adjustments to the hardware. Simply remove the opening-segment track, slide out the door, and perform the necessary service.
Designing the Future for All
Sugatsune is committed to providing clean and simple designs in our hardware, prioritizing maximum durability and ease of operation for everyone.
We are excited to announce that we will soon be expanding the FD series with a new pocket door system. This system will be capable of operating heavier doors with a pull force of less than 5 pounds, advancing our commitment to universal design and accessibility.
Upper Tracks
Sliding Door Handles