Product Description

Product Specifications
Material
Steel, Polyacetal
Finish
Chromate
Weight of Item (g)
1294
Height of Item (mm)
21.6
Height of Item (in)
0.85
Width of Item (mm)
165
Width of Item (in)
6.496
Max. Swivelling Torque (kgf-cm/ea)
51
Max. Swivelling Torque (lbs-in/ea)
44.26
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 Screw
Is NSF Compliant
N
Downloadable Files