Product Description
Product Specifications
Material
STEEL
Finish
CHROMATE
Weight of Item (g)
1.7
Length or Depth of Item when closed (mm)
2.5
Length or Depth of Item when closed (in)
0.098
Height of Item (mm)
12
Height of Item (in)
0.472
Width of Item (mm)
12
Width of Item (in)
0.472
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #5 countersunk screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files