Product Description
- Special plate for MC-JM magnetic catches
- Equivalent to 304 stainless steel, ideal for applications where rust is an issue
- High corrosion resistant
Product Specifications
Material
Stainless Steel
Finish
Plain
Weight of Item (g)
10
Length or Depth of Item when closed (mm)
2
Length or Depth of Item when closed (in)
0.079
Height of Item (mm)
15
Height of Item (in)
0.591
Width of Item (mm)
49
Width of Item (in)
1.929
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm Self Tapping - Flathead
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Downloadable Files