Product Description

Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
5.4
Length or Depth of Item when open (mm)
1.6
Length or Depth of Item when open (in)
0.125
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
30
Width of Item (in)
1.1875
Sealed
N
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1X16
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N