Product Description
- Strike plate for MC
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
5.4
Length or Depth of Item when open (mm)
1.6
Length or Depth of Item when open (in)
0.063
Height of Item (mm)
16
Height of Item (in)
0.63
Width of Item (mm)
30
Width of Item (in)
1.181
Sealed
N
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #6 screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files