Product Description
- For UPWARD-OPENING FLAP DOOR used with piano, butt or concealed hinges
- Opening angle 80°, 90° or 100°
- NSDX-35 is designed to hold door in fully opened position
- Speed adjustment screw located on front for easy adjustment
- Two stop version (holds door at 65°and 90°) is also available
- Torque Calculation : Torque = Door Height — 1/2 — Door Weight Per Piece: 20~70 kg·cm (19~60 lbs·inch), Per Pair: 40~140 kg·cm (38~120 lbs·inch)
WARNING: This product can expose you to cadmium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
ZINC ALLOY
Finish
NICKEL
Weight of Item (g)
181
Length or Depth of Item when closed (mm)
76.5
Length or Depth of Item when closed (in)
3.012
Length or Depth of Item when open (mm)
202.3
Length or Depth of Item when open (in)
7.965
Height of Item (mm)
208
Height of Item (in)
8.189
Width of Item (mm)
22
Width of Item (in)
0.866
Door Max. Torque (kg-cm)
70
Door Max. Torque (lbs-in)
60
Door Min. Torque (kg-cm)
20
Door Min. Torque (lbs-in)
19
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 15
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 219 12/27/21
Is RoHS Compliant
RoHS 2
Downloadable Files