Product Description
- Available as weld-on type without holes only. For screw-on type butt hinges, please see 3535 and 4040 Series hinges (P.192)
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
257
Length or Depth of Item when closed (mm)
14
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
89
Height of Item (in)
3.5625
Width of Item (mm)
87
Width of Item (in)
3.4375
Load Capacity (kg/pr)
34
Load Capacity (lbs/pr)
74.96
Mounting Type
Weld On
Knuckles
5
Holes
0
Weld on
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files