Product Description
- Hinge with friction torque holds lid/door in desired position.
- Stainless steel material ideal for harsh environments.
- Free stop between 0~180 degrees.
- At least two hinges necessary for one door.
Product Specifications
Material
STAINLESS STEEL (SUS304)
Finish
POLISHED
Weight of Item (g)
90
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
14
Height of Item (in)
0.551
Width of Item (mm)
67
Width of Item (in)
2.638
Max. Torque (lbs-in/ea)
26.5
Knuckles
1
Holes
4
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Downloadable Files