Product Description
- Hinge with friction torque holds lid/door in desired position.
- Stainless steel material ideal for harsh environments.
- Free stop between 0~180 degrees.
- At least two hinges necessary for one door.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
STAINLESS STEEL (SUS304)
Finish
POLISHED
Weight of Item (g)
60
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
12
Height of Item (in)
0.472
Width of Item (mm)
52
Width of Item (in)
2.047
Max. Torque (lbs-in/ea)
17.6
Knuckles
1
Holes
4
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Downloadable Files