Product Description
- Latch bolt snaps into the strike to prevent accidental release
- Push tab on strike to release
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
28
Length or Depth of Item when closed (mm)
17
Length or Depth of Item when closed (in)
0.669
Height of Item (mm)
40
Height of Item (in)
1.575
Width of Item (mm)
48
Width of Item (in)
1.89
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3 X 10 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files