Product Description
- Latch bolt snaps into the strike to prevent accidental release
- Push tab on strike to release
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
350
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.102
Height of Item (mm)
120
Height of Item (in)
4.724
Width of Item (mm)
155
Width of Item (in)
6.102
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files