Product Description
- Latch bolt snaps into the strike to prevent accidental release
- Push tab on strike to release
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
270
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.102
Height of Item (mm)
100
Height of Item (in)
3.937
Width of Item (mm)
127
Width of Item (in)
5
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files