Product Description
- Surface mount type door latch with noticeable indicator
- Simply slide up and down the knob to lock/ unlock
- Slim design suitable for various application
- Non-handed
Product Specifications
Material
304 Stainless Steel, Brass
Finish
Satin
Weight of Item (g)
120
Length or Depth of Item when open (mm)
18.2
Length or Depth of Item when open (in)
0.717
Height of Item (mm)
85
Height of Item (in)
3.346
Width of Item (mm)
43
Width of Item (in)
1.693
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 X 20, 3.5 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
Not compliant - contains 3.8% lead & 1% Triphenyl phosphorothioate EN25-1876
Is RoHS Compliant
Not Compliant
Downloadable Files