Product Description
- Stainless steel hinge body construction allows for usage in outdoor environments.
- Passed 480 hour salt spray test.
- Resin casing protects damper from corrosive elements.
- Convenient clip-on mounting system with easy release dismount lever. (180SUS-P6T mounting plate sold separately)
- Self-closing version helps to firmly close door.
- Overlay: 9/16” ~ 3/4” (15 ~ 19mm)
- Door Thickness: 9/16” ~ 13/16” (15 ~ 20m)
- 3-Way Adjustable (Overlay, Depth, Vertical)
- Durable, successfully passed 30,000 cycle test.
Product Specifications
Material
Stainless steel, Plastic, SPCC
Finish
Polished
Weight of Item (g)
58
Length or Depth of Item when closed (mm)
84.4
Length or Depth of Item when closed (in)
3.323
Height of Item (mm)
26.1
Height of Item (in)
1.028
Width of Item (mm)
62.5
Width of Item (in)
2.461
Load Capacity (kg/pr)
5
Load Capacity (lbs/pr)
11
Load Capacity (kg/3 ea)
8
Load Capacity (lbs/3 ea)
8
Load Capacity (kg/4 ea)
11
Load Capacity (lbs/4 ea)
24.3
Load Capacity (kg/5 ea)
13
Load Capacity (lbs/5 ea)
28.6
Cup Bore Diameter (mm)
35
Cup Bore Diameter (in)
1.38
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
450
Max. Door Width (in)
17.75
Max. Door Thickness (mm)
20
Max. Door Thickness (in)
0.81
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.56
Max. Overlay (mm)
19
Max. Overlay (in)
0.75
Min. Overlay (mm)
15
Min. Overlay (in)
0.54
Adjustable
Y
Max. Opening Angle (degree)
101
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
3.5 x 16 Countersunk Flathead
Downloadable Files