PS-SR225SS

Stainless Steel Restraint With Simple Screw Fix Installation - PS-SR225SS

MSRP:
$9.20 USD
(No reviews yet) Write a Review
PS-SR225SS

Stainless Steel Restraint With Simple Screw Fix Installation - PS-SR225SS

MSRP:
$9.20 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Surface mounts onto panel and substrate
Product Specifications
Material
Stainless Steel
Finish
Plain
Weight of Item (g)
13.4
Length or Depth of Item when closed (in)
8.875
Height of Item (mm)
225
Height of Item (in)
8.858
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
6.3 x mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Latch Body With Stainless Steel Screws  - PKL-S/BLK

$4.80
Stainless Steel Folding Handle (Front Screw Mount)  - HKM-150

$83.16
Stainless Steel Folding Handle (Front Screw Mount)  - HKM-180

$85.80
Stainless Steel Folding Handle (Front Screw Mount)  - HKM-120

$80.52
Stainless Steel CounterPlate  - AS-68

$2.64