Product Description
- A stainless steel hook with a thick plate for a high-class look.
- Rounded hook tip ensures safe use.
- High-grade corrosion resistant 316 Stainless Steel
- Ideal for outdoor and marine application
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Scs14 Stainless Steel
Finish
Polished
Weight of Item (g)
46
Length or Depth of Item when closed (mm)
39.5
Length or Depth of Item when closed (in)
1.5625
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
16
Width of Item (in)
0.6875
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 32 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant