Product Description
- 1/4" Stainless steel plate for industrial grade applications
- 2 models available for screw-on or weld-on installation
- ball bearings for smooth movement
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
2347
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
210
Height of Item (in)
8.3125
Width of Item (mm)
150
Width of Item (in)
5.9375
Load Capacity (kg/pr)
200
Load Capacity (lbs/pr)
440
Self-Closing
N
Detent
N
Ball Bearing
N
Knuckles
5
Holes
10
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8 mm or #20 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3