Product Description
- 180° movement
- Friction prevents unintended swivelling caused by vibrations
- Ball end prevents injury
- Double-hook type (HK-TT) is also available
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
550
Length or Depth of Item when closed (mm)
109.7
Length or Depth of Item when closed (in)
4.375
Height of Item (mm)
124
Height of Item (in)
4.9375
Width of Item (mm)
70
Width of Item (in)
2.8125
Load Capacity (kg)
26.5
Load Capacity (lbs)
58
For Drywall
N
Undermount Hook
N
Range of Motion (degree)
180
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Are Fasteners Required
Y
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3