Product Description
- Hook swivels 180°
- Friction prevents unintended swivelling caused by vibrations
- Ball end prevents injury
- Single-hook type (HK-TS) is also available
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
260
Length or Depth of Item when closed (mm)
78
Length or Depth of Item when closed (in)
3.125
Height of Item (mm)
83
Height of Item (in)
3.3125
Width of Item (mm)
87
Width of Item (in)
3.4375
Load Capacity (kg)
10.2
Load Capacity (lbs)
22
Multi-Prong Hook
Y
For Drywall
N
Undermount Hook
N
Range of Motion (degree)
180
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Are Fasteners Required
Y
Fasteners Type
Cross-Recessed Truss Head Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3