Product Description
- Latch with knurled thumb screw on female strike. Tighten screw to keep latch closed
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
100
Length or Depth of Item when closed (mm)
23
Length or Depth of Item when closed (in)
0.906
Height of Item (mm)
65
Height of Item (in)
2.559
Width of Item (mm)
81
Width of Item (in)
3.189
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.5 x 16 mm
Fasteners Type
Screw - Panhead
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files