Product Description
- Latch with knurled thumb screw on female strike. Tighten screw to keep latch closed
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
50
Length or Depth of Item when closed (mm)
19
Length or Depth of Item when closed (in)
0.748
Height of Item (mm)
46
Height of Item (in)
1.811
Width of Item (mm)
55
Width of Item (in)
2.165
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.6 x 16 mm
Fasteners Type
Screw - Panhead
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files