Product Description
- Latch with knurled thumb screw on female strike. Tighten screw to keep latch closed
- Tighten screw to keep latch closed
- No thumb screw on BL-35
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
28
Length or Depth of Item when closed (mm)
15
Length or Depth of Item when closed (in)
0.591
Height of Item (mm)
40
Height of Item (in)
1.575
Width of Item (mm)
45
Width of Item (in)
1.772
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3 x 10 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files