Product Description
- Latch with knurled thumb screw on female strike
- Tighten screw to keep latch closed
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
295
Length or Depth of Item when closed (mm)
8
Length or Depth of Item when closed (in)
0.315
Height of Item (mm)
100
Height of Item (in)
3.937
Width of Item (mm)
120
Width of Item (in)
4.724
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
20 x 5 mm
Fasteners Type
Screw - Panhead
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files