Product Description
- Dimple key lock series ideal for showcase application
- High security reversible key (1 million key numbers available)
- Key acts as a knob and can only be removed when locked
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
147
Length or Depth of Item when closed (mm)
35
Length or Depth of Item when closed (in)
1.378
Height of Item (mm)
45
Height of Item (in)
1.772
Width of Item (mm)
33
Width of Item (in)
1.299
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
5/16
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
1/4
Max. Glass Thickness (mm)
8
Max. Glass Thickness (in)
0.3125
Min. Glass Thickness (mm)
5
Min. Glass Thickness (in)
0.1875
Master Keying Availability
Y
Million Lock
Y
Key Changes
1000000
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 13
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files