J160-D22-25T-BN

Specialty Overlay Hinge (With Soft-Close) Black Nickel - J160-D22-25T-BN

MSRP:
$193.60 USD
(No reviews yet) Write a Review
J160-D22-25T-BN

Specialty Overlay Hinge (With Soft-Close) Black Nickel - J160-D22-25T-BN

MSRP:
$193.60 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Wide angle hinge allows 160 degree opening
  • Built-in soft close damper
  • 3-way adjustable
  • Successfully passed 50,000 open/close private cycle tests
  • Includes mounting plate and screw covers
Product Specifications
Material
STEEL, ZINC ALLOY, GLASS FILLED POLYAMIDE
Finish
BLACK NICKEL
Weight of Item (g)
710
Length or Depth of Item when closed (mm)
129.7
Length or Depth of Item when closed (in)
5.106
Height of Item (mm)
86
Height of Item (in)
3.386
Width of Item (mm)
102.1
Width of Item (in)
4.02
Load Capacity (kg/pr)
25
Load Capacity (lbs/pr)
55
Load Capacity (kg/3 ea)
40
Load Capacity (lbs/3 ea)
88
Cup Bore Diameter (mm)
72 x 44
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Max. Door Thickness (mm)
36
Max. Door Thickness (in)
1.4375
Min. Door Thickness (mm)
18
Min. Door Thickness (in)
0.6875
Max. Setback from Edge (mm)
8
Min. Setback from Edge (mm)
3
Max. Overlay (mm)
25
Max. Overlay (in)
1
Min. Overlay (mm)
21
Min. Overlay (in)
0.8125
Closing Type
Soft closing
Clip-on
N
Holes
88
Adjustable
Y
Max. Opening Angle (?)
160
Max. Opening Angle (degree)
160
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 x 18 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Specialty Overlay Hinge (With Soft-Close)  - J160-D22-25T-NI

$174.24
Heavy Duty Concealed Hinge (1" Overlay, Self-Close, Black Nickel)  - J95-C24/25T-BN

$48.18
Heavy Duty Concealed Hinge (1" Overlay, Black Nickel)  - J95-24/25T-BN

$48.18
Heavy Duty Concealed Hinge (5/8" Overlay, Self-Close, Black Nickel)  - J95-C24/16T-BN

$48.18
Heavy Duty Concealed Hinge (5/8" Overlay, Black Nickel)  - J95-24/16T-BN

$48.18