6810-SP

Spacer For Million Lock - 6810-SP

MSRP:
$1.00 USD
(No reviews yet) Write a Review
6810-SP

Spacer For Million Lock - 6810-SP

MSRP:
$1.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Distance spacer for 3810S, 6830, 7810, and 8810-24 series locks
  • Use when additional distance on dimension B is required
  • Thickness: 2mm (5/64")
  • Multiple spacers can be used if needed
  •  WARNING: This product can expose you to cadmium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
ABS
Finish
White
Weight of Item (g)
4.5
Length or Depth of Item when closed (mm)
2
Length or Depth of Item when closed (in)
0.125
Height of Item (mm)
44
Height of Item (in)
1.75
Width of Item (mm)
55
Width of Item (in)
2.1875
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.1 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

Image coming soon

$0.00
Image coming soon

$0.00