Product Description
- Spacer to install LDD-S counter plate (sold separately) on uneven door surfaces, such as those on panel doors
- Available in 2mm (1/16") and 3mm (1/8") thicknesses. Mix and Match spacers for varying thicknesses.
- Spacers still allow micro adjustments to be made for the main unit.
Product Specifications
Material
ABS
Finish
Black
Weight of Item (g)
1.8
Length or Depth of Item when closed (mm)
3.1
Length or Depth of Item when closed (in)
0.122
Height of Item (mm)
27.3
Height of Item (in)
1.075
Width of Item (mm)
39
Width of Item (in)
1.535
Load Capacity (kg)
40
Load Capacity (lbs)
88
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files