Soft Close Stainless Steel Hinge
Introducing the latest innovation in durable hardware: Sugatsune’s Stainless Steel Soft-Close Hinge. Crafted for durability and elegance, this hinge seamlessly combines the robustness of 304 grade stainless steel with the convenience of a soft-closing mechanism. Ideal for cabinets, outdoor and commercial kitchens, locker rooms, and more, it ensures gentle and silent closure every time, reducing noise and wear while adding a touch of modern sophistication to any space. Whether you're renovating your kitchen, designing a new outdoor space, or enhancing your exterior design, our stainless steel soft-close hinge promises reliability and effortless functionality, making it an indispensable choice for discerning homeowners and designers alike.
Yes, it is Stainless Steel
and it Closes Softly!
• Full stainless steel fabrication allows for outdoor use.
• Overlay: 9/16" ~ 3/4" (15 ~ 19mm)
• Door Thickness: 9/16" ~ 13/16" (15 ~ 20mm)
• 3-Way Adjustable (overlay, depth, vertical)
• Self-closing version helps to firmly close door.
• Soft-close version prevents the door from slamming shut.
• Durable, successfully passed 30,000 cycle test.
• Easily clips on and off the mounting plate. (sold separately)
Like many of our hinges this stainless steel, soft-close hinge can be used in combination with our self-close hinge, also available in stainless steel to perfectly calibrate the closing speed of your cabinet door.