Product Description
- Lift-off hinges for easy installation and removal of a door. Automatically and quietly closes the doors without additional dampers or door closers.
- Sold in pairs/sets that includes a self-closing hinge and a soft-closing hinge.
- Automatically closes doors from its 65° open angle and features an adjustable damper to control the closing speed.
- The self-close function helps reduce the loss of energy by keeping doors shut for common applications such as cold storage equipment, laboratories, and food warmers.
- Includes covers to hide the mounting screws.
- Angled surface design of covers prevents dust and other particles to accumulate.
- Door position can be adjusted for depth and in a horizontal direction 1/8" (± 3 mm).
- Durability: passed 50,000 open/close cycles (private test).
WARNING: This product can expose you to acrylonitrile, butadiene, cadmium, hexavalent chromium, lead, styrene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy, ABS
Finish
Chrome
Weight of Item (g)
995
Length or Depth of Item when closed (mm)
49.6
Length or Depth of Item when closed (in)
2
Length or Depth of Item when open (mm)
57
Length or Depth of Item when open (in)
2.25
Height of Item (mm)
150
Height of Item (in)
5.9375
Width of Item (mm)
34.6
Width of Item (in)
1.375
Adjustable
Y
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Dampening Direction
Closing
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M6 Binding head screw,M6 Hexagon socket head bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
Is RoHS Compliant
Not Compliant
Downloadable Files