Product Description
- Center hinge integrates a self-closing and damping function to gently and reliably close folding doors.
- Soft-closing speed can be adjusted with a hex key.
- Quiet Folding Door Operation: Close doors quietly without slamming, while the self-closing function also prevents door from springing back.
Product Specifications
Material
Polyamide
Finish
Black
Weight of Item (g)
102
Length or Depth of Item when open (mm)
93.8
Length or Depth of Item when open (in)
3.69
Height of Item (mm)
17
Height of Item (in)
0.67
Width of Item (mm)
69.5
Width of Item (in)
2.75
Max. Panel Height (mm)
2700
Max. Panel Height (in)
106.3
Max. Panel Width (mm)
450
Max. Panel Width (in)
17.72
Min. Panel Thickness (mm)
25
Min. Panel Thickness (in)
1
Max. Panel Weight (kg)
15
Max. Panel Weight (lbs)
33
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
3.5 x 20mm Countersunk Tapping Screws
Is RoHS Compliant
RoHS 3
Downloadable Files