Product Description
- Sliding latch with indicator
- Slide knob to lock and unlock
- Large knob for easy operation
- Non-handed
- Slim design suitable for various applications
- For door thickness 26~40 mm
WARNING: This product can expose you to chromium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel, Brass
Finish
Satin
Weight of Item (g)
297
Length or Depth of Item when open (mm)
35
Length or Depth of Item when open (in)
1.4375
Height of Item (mm)
85
Height of Item (in)
3.375
Width of Item (mm)
102
Width of Item (in)
4.0625
Max. Door Thickness (mm)
40
Max. Door Thickness (in)
1.5625
Min. Door Thickness (mm)
26
Min. Door Thickness (in)
1
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 X 20, 3.5 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files