Ventilation Grills

Along with these covers and screens, Sugatsune creates a full range of Grommets, Ventilator Grills, Chutes, and Sprouts.

For further support, contact a technical expert who may guide you in selecting a ventilation grill covers, screen, or any of our other architectural and industrial products available through Sugatsune America.

Need Help Choosing?

Talk to an Expert

Ventilator Screens and Covers


Sugatsune’s ventilation covers and screens are available in a range of materials, sizes, and finishes depending on your electrical system’s airflow components and the cabinet or interior wall’s color. Explore covers and screens in black, brown, or silver.

Precision Engineering and Design Since 1930


Sugatsune has built its global reputation on innovative design and precision engineering since 1930. From our signature soft-close technology to a full range of architectural and industrial products, all Sugatsune designs are noted for their attention to human-centric design, fluid movement and efficiency, as well as long-lasting durability.

Sugatsune America features products that are AS9120 B and ISO9001; 2015 certified, with many specific components specially graded for use aboard aircraft and marine vessels. We also feature products suited for any environment from home interiors requiring unique storage solutions to commercial spaces and industrial facilities.

Explore over 6,000 products available for sale through our network of national wholesalers and online vendors.

If you’d like additional information on any of the ventilation covers featured here, please refer to our suite of digital resources, featuring product literature and downloadable CAD files.

FAQs

What are the pluses of using wall-mounted ventilation grills (registers) over ceiling or floor units in commercial and industrial settings?

Wall-mounted ventilation grills are a bonus in places with high ceilings or specialized air distribution notes. In commercial and industrial settings, these ventilation grills offer an aesthetic bonus, and as wall units, can be seamlessly integrated into vertical architecture.

From a thermodynamic perspective, wall-mounted units distribute air over a wide area exceptionally well. This is essential for large open-plan workspaces and warehouses. Wall ventilators allow the delivery of conditioned air (hot or cold) over specific zones.

In industrial spaces, positioning exhaust ventilation grills high on the walls can remove the stratification of hot or contaminated air (that usually rises to the top). This promotes better air quality and temperature control for operators below.

Such ventilation grills are less likely to be blocked by furniture or equipment, a distinct advantage to floor vents. This placement typically results in an extended lifespan and increased efficiency for air flow.

What are the primary ventilation grills applications and use cases beyond standard residential heating and cooling?

For commercial construction, ventilation grills applications and use cases include:

  • Garages or Mechanical Rooms: Louvered ventilation grills deliver passive makeup air or high-flow exhaust. They are absolutely critical for both combustion air requirements and heat removal.
  • Data Centers: Specialized high-capacity floor or ceiling diffusers mitigate the immense heat loads created by server racks. These are vital for precise temperature control and the prevention of equipment failure.
  • Residential Spaces: Often louvered ventilation grills are good to release air pressure inside of cabinets making it easier to close doors.

In industrial settings, Sugatsune ventilation grill covers are essential for maintaining safe working environments. Some use cases include high-volume exhaust grilles for welding stations and chemical storage rooms. We recommend these ventilation grills for use in battery charging areas. Capturing and removing harmful fumes or contaminants are paramount here.

Ready To Take Your Project to the Next Level?