Monitor Mounts and Brackets

Need Help Choosing?

Talk to an Expert

Monitor bracket mounts are essential for securing screens in precise positions and optimizing workspace ergonomics. These brackets enable tilt, swivel, and rotation for alignment and comfort in various settings. Backed by robust designs, these essential tools prioritize stability and safety. At Sugatsune, we offer a diverse range of mounts and brackets for monitors. Explore monitor arms with free stop and lock for touch screens, brackets featuring torque and auxiliary locks, rotation brackets, and single and dual-axis mounting brackets. Our selection caters to varied installation needs and enhances the overall viewer experience.

Versatile Solutions for Optimal Screen Positioning

The best monitor brackets and mounts are engineered to optimize functionality and style in any space. Our versatile range of monitor mounts facilitates collaboration, productivity, and efficient workflow, ensuring a seamless integration of screens into any environment. In residential settings, monitor bracket mounts provide a sleek and organized home office setup. These mounts facilitate collaboration and productivity in commercial spaces by optimizing screen positioning. Additionally, monitor mounts enable efficient workflow in industrial environments by securely mounting screens for monitoring and control purposes.

Regardless of the setting, these mounts are essential for creating functional and visually appealing spaces that cater to the specific needs of each environment. Whether you need mounts for touch screens, brackets with torque and auxiliary lock features for added security, brackets with streamlined designs for a sleek workspace, or mounting brackets with superior adjustability, Sugatsune is committed to providing high-quality monitor mounting solutions tailored to your unique needs. With our reputation for excellence and ISO-compliant innovations, we ensure customer satisfaction through premium products and unparalleled service.

Complete Your Project with Precision-Engineered Products

Elevate your architectural, design, and industrial projects with high-quality products from Sugatsune, your trusted partner for precision-engineered solutions. In addition to our monitor bracket mounts and brackets for monitors, discover a wide range of essential hardware options that perfectly complement your mounting needs. When you choose Sugatsune, you select a strong reputation for excellence, exceptional customer service from our USA-based experts, and products that boast durability and long-lasting performance.

Enjoy the convenience of our in-stock inventory, which is ready to ship with low wait times to keep your projects moving forward efficiently. Explore our extensive selection of premium products today or consult an expert to help you choose the correct brackets for your monitors or compare the different types of mounting brackets available.

FAQs

What are the different types of monitor mounts and brackets?

The type of monitor mount or bracket makes all the difference to an optimized workspace. It helps you achieve ergonomic efficiency, so think about how the part attaches to the surface. Also, consider the degree of adjustability offered.

Wall mounts are great for saving desk space. They create a minimalist look, popular in small offices and public display areas. Fixed wall mounts are secure and low-profile. Articulating wall mounts, on the other hand, allow swiveling and tilting, thanks to one or more pivot points. You can enjoy a broader range of viewing angles.

Desk mounts are commonly used for individual workstations. Clamp-on styles attach directly to the edge of a desk. They’re easy to install without damaging the furniture surface. Grommet-style mounts use a pre-existing hole for a more stable installation. Single-arm mounts are great for one monitor. Dual-arm or multi-arm mounts are essential for pros (especially in architecture and engineering) who need multiple screens for graphic design or data analysis.

What is VESA?

VESA is an acronym for Video Electronics Standards Association which is a family of standards associated with mounting flat panel monitors, televisions, and other displays to stands or wall mounts. You will want to match the VESA pattern on your monitors with that of the mounting brackets of monitor arms.

A common VESA standard is 100x100 which means that the horizontal and vertical intervals of the screw holes are both 100mm apart. VESA 75x75 means they are 75mm apart.

Sugatsune KA-T100S50 and KT-TLG products all have 100x100 and 75x75 mm VESA hole spread for easy and safe mounting.

What is free stop and lock?

The terms "Free Stop" and "Lock" (or "Auxiliary Lock") on Sugatsune monitor arms describe two distinct but complementary methods of positional retention, particularly important for demanding applications like touch screens.

Free Stop is a friction-based retention that allows the user to adjust the monitor's position (tilt, swivel, or pan) instantly and smoothly. The monitor will remain securely held in that position immediately upon release. This is crucial for rapid, ergonomic adjustments.

Lock, also known as Auxiliary Lock, is a lever-activated security. This is a secondary, mechanical mechanism (often a lever or knob) that, when engaged, temporarily clamps the joint, overriding the continuous friction.

Our KA monitor arm is designed to hold monitors securely in position so you will be able to have the display at your desired position. The display would be protected from unintended movement with the lock mechanism.

What is Chattering & Contact Bounce?

"Chattering" is defined as input malfunctions due to unwanted vibration. Also known as "Contact Bounce."

The phenomenon is described as a single signal being recognized as multiple due to minute vibration. For touchscreens often used in medical devices, for example, one touching is often recognized as “ON” and two touching as “OFF.” There is a possibility of entering the opposite operation and it may lead to hazardous malfunctions.

What are the standard monitor mount & bracket applications and use cases?

Monitor mounts and bracket applications are more than just a standard workstation setup. Consider these use cases:

  • Office environments: Multi-monitor mounts are the unsung heroes in places where multiple screens are crucial for displaying data, coding, CAD graphics, and other specialized software. Screen elevation and ergonomic arrangement help reduce neck and shoulder strain. In turn, productivity and long-term health improve.
  • Creative professionals: Graphic designers and video editors benefit from articulating mounts. This hardware enables precise positioning, which is essential for achieving optimal viewing angles. Pros in these spaces rely on those angles for color accuracy and to perceive details. The ability to switch from landscape to portrait (and back) is also beneficial.
  • Healthcare facilities: Monitor mounts are integral to patient care. Wall-mounted and ceiling-mounted brackets display diagnostic data and medical imagery. These mounts also keep patient info easily accessible to practitioners without sacrificing space.

These are just a few of the many settings wherein monitor mounts and brackets prove their worth. Sugatsune America’s precision-engineered parts deliver high performance in any setting, from residential to heavy industrial. applications.

Ready To Take Your Project to the Next Level?