Draw Locks and Latches

Need Help Choosing?

Talk to an Expert

Explore Our Selection of Draw Latches

Sugatsune America engineers and manufactures a wide range of hardware for product engineers, equipment designers, and fabricators, developing high-performance assemblies and enclosures. From hinges and lid supports to catches and draw latches, our products are designed for exceptional durability and strength.

Our catalog of latches features a range of features and sizes, including flush slam latches, to help you find the exact hardware for your specific needs. Sugatsune’s draw latches are designed to meet the demands of both architectural integration and industrial performance.

These latches are used for many different industrial equipment applications, in aerospace, transportation, and marine applications where consistent closure force and secure fastening are required.

If you have questions about which compression latches are right for you, feel free to call our team and consult with an expert about your unique engineering challenge.

Precision-Engineered From the Best Materials

For those who have purchased hardware from Sugatsune, you’ve come to expect nothing short of expertly crafted products made from the very best materials. That same quality extends to our selection of draw locks and latches.

Sugatsune has a reputation as a top choice for 304 stainless steel hardware products, and draw latches are no exception. 304 stainless steel construction provides excellent corrosion resistance while maintaining structural integrity under repeated use in demanding environments.

Our locks and latches are ideal for use with security applications, including our compression latches. These latches are engineered to deliver consistent clamping force and repeatable engagement, even in applications subject to vibration, movement, or frequent access.

Available configurations, including compression latches and flush slam latches, support both concealed architectural installations and high-load industrial applications requiring tight sealing or vibration resistance.

Sugatsune Quality Paired with Excellent Customer Support

Sugatsune’s draw latches are crafted with the same care and expertise as all our products. They’re made to be reliable and last for years to come. We wouldn’t have it any other way.

Our quality extends far past the draw lock or latch itself. Sugatsune supports each project with USA-based technical specialists who can assist with product selection, load considerations, and application-specific requirements.

When you buy from us, you know you’re getting a superior product, always in stock, and backed by a team of experts who know precisely what is best for your project.

Benefits

  • Ease of Installation: Precision-engineered doesn’t mean our locks and latches are delicate or complex to install. No matter how or where you intend to install a latch, you’ll have confidence to know it can be done easily.
  • Versatile: From spring-loaded compression latches to flush slam latches, configurations are available for sealed enclosures, access panels,, and transport equipment.
  • Dependable: Crafted by Sugatsune, you know you’re getting a superior product. That extends to our locks and latches, as well.

Crafted from 304 Stainless Steel and engineered for long service life, these draw latches deliver reliable performance through repeated cycles and under demanding operating conditions.

It’s built to withstand even the most rigorous of uses for years to come. However, even if you encounter issues, you know a team of USA-based experts is here to help you solve them.

If you have questions about any of our latches, reach out to our team today!

FAQs

What type of maintenance is typically required on a tension latch?

Thankfully, due to its simple mechanism design, there isn’t much maintenance required for a tension latch. Obviously, there are some concerns about wear and tear.

Still, at Sugatsune, our latches are precision-engineered from the best materials, making them incredibly durable and reliable for years to come.

However, it is recommended to occasionally use a lubricant to ensure the mechanism functions smoothly. In higher-cycle or outdoor environments, periodic inspection of spring tension and latch alignment may also be recommended.

Is there a lockable draw latch that can be used as added security?

Yes! In addition to our standard selection of draw latches, we offer lockable draw latches that can be secured with a common padlock.

Not only do these latches allow for the same mechanism that secures the door or drawer in place, but with the addition of a padlock, you can rest easy knowing there is an additional level of security.

What variety of latch designs does Sugatsune offer?

The most common latch design is the simple draw latch. However, we know there are often when a different latch design is needed.

That’s why we offer compression latches for sealed enclosures, flush slam latches for concealed installations, and lever latches for quick-access applications, along with other specialized latch designs.

Ready To Take Your Project to the Next Level?