Countertop passage systems stand out for their unique blend of functionality, safety, and aesthetic appeal. Sugatsune’s innovative hardware collection streamlines lift-up countertop operations in reception desks, residential kitchens, and bars. These countertop systems are engineered for flexibility and incorporate lift-assist and soft-down technology, ensuring safe, effortless functionality. Whether you’re enhancing existing countertops or outfitting new installations, our systems offer a practical and versatile upgrade. Ideal for multi-purpose environments, they allow seamless passage of items, open up bar counters easily, and provide extra counter space in confined kitchens.
Transforming Spaces with Elegance and Functionality
Enhance the functionality of any space with our selection of precision-engineered countertop passage systems, including LAD brackets and lift assist dampers (with or without stoppers), designed to streamline setups effortlessly. We also have a selection of heavy-duty lift assist dampers, spacers, and LAD support plates to boost accessibility and durability. With diverse material options, finishes, and sizes, our solutions cater to your architectural needs and style preferences, ensuring seamless integration.
Our unique products inspire innovative solutions for architects and designers. Whether you want to transform countertops with high-quality passage systems or enhance tabletop spaces with smooth lift-assist systems, you can be sure that our products redefine functionality with elegance, delivering exceptional performance and durability. At Sugatsune, we address the demands of modern spaces by offering superior products that support innovative problem-solving in any residential or commercial project.
Talk to Our Sales Team
Explore our extensive selection of countertop passage systems, including countertop lift systems and tabletop lifts, at Sugatsune. Our precision-engineered solutions excel in performance and promise extended lifespans that effectively reduce long-term costs. We have over 6,000 products in stock and ready for prompt delivery. Ready to get started? Contact our Inside Sales team to discuss your project requirements and discover the ideal hardware solution tailored to your needs.
FAQs
If the torque of my application exceeds the torque rating of the LAD-ST or LADH, can I use more to support more weight?
Yes, if you used 2, the maximum torque would be double that of a single LAD-ST or LADH. We must caution that if additional LAD-STs are used, alignment of the body and the mounting points on the rising countertop is critical. Misalignment can cause undue stress on one of the arms leading to premature wear or damage. For the LADH, we recommend that you use no more than 2 in a single application.
What are the minimum installation clearances required for the LADH beneath the countertop?
The LADH requires a minimum cabinet depth of 13-3/4" (350 mm) to allow full rotation and folding. The vertical clearance from the mounting surface to any obstruction below must be at least 13" (330mm) to accommodate the folding arm mechanism.
I am building a Bar top that lifts but it must be ADA-compliant, is this possible to achieve using the LADH?
This depends on the dimensions, thickness and materials you are planning to use. The LADH features lift-assist to make it easier to lift, but the overall force required to lift the bar top will depend on the size and type of materials used. Or you can always contact our Technical Team at 800-562-5267 and they can help you specify the correct solution.