Product Description
- Accessory plastic holder used with SPE, AP- DM, and AP-DH series shelf standards (all sold separately) to keep the shelf in position
- Sold as a set with one front and back shelf holder.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (PE)
Finish
White
Weight of Item (g)
4.9
Length or Depth of Item when closed (mm)
40.5
Length or Depth of Item when closed (in)
1.625
Length or Depth of Item when open (mm)
40.5
Length or Depth of Item when open (in)
1.625
Height of Item (mm)
19.2
Height of Item (in)
0.8125
Width of Item (mm)
17
Width of Item (in)
0.6875
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files