Product Description
- Accessory plastic holder used with SPE, AP- DM, and AP-DH series shelf standards (all sold separately) to keep the shelf in position
- Sold as a set with one front and back shelf holder.
Product Specifications
Material
Plastic (PE)
Finish
Black
Weight of Item (g)
4.9
Length or Depth of Item when closed (mm)
40.5
Length or Depth of Item when closed (in)
1.594
Length or Depth of Item when open (mm)
40.5
Length or Depth of Item when open (in)
1.625
Height of Item (mm)
19.2
Height of Item (in)
0.756
Width of Item (mm)
17
Width of Item (in)
0.669
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files