Product Description
- Angle adjustable shelf clip
- Can angle shelf up to 60°
- Used in conjuction with the following parts: AP-FB20 shelf support, AP-DM/AP-DH series shelf standards
WARNING: This product can expose you to chemicals including phthalates, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (POM)
Finish
White
Weight of Item (g)
20
Length or Depth of Item when closed (mm)
39
Length or Depth of Item when closed (in)
1.5625
Length or Depth of Item when open (mm)
39
Length or Depth of Item when open (in)
1.5625
Height of Item (mm)
40.5
Height of Item (in)
1.625
Width of Item (mm)
9
Width of Item (in)
0.375
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files